Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 300 91

Over floor trunking - 75x18 mm -3 compartments -L. 2 m -with cover -aluminium

  • Pack (number of units) 20
  • Volume (dm3) 31.815
  • Weight (g) 13 100.00

Substitution references

No substitute reference

Product characteristics
Over floor trunking 75 x 18 mm
Aluminium trunking
  • Length 2 m, supplied with cover
  • 3 compartments
  • Capacity 1: max. Ø14 mm
  • Capacity 2: max. Ø11 mm
  • Grey RAL 7030
General characteristics
Over floor trunking
  • Conform to standard IEC 61084-2-2 and EN 50085-2-2
  • For creating a link between trunking, column, mini-column, floor units or protecting cables on passageways
  • Supplied with cover
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.