Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 289 51

Air circuit breaker DMX³ 6300 lcu 100 kA - fixed version - 3P - 6300 A

  • Pack (number of units) 1
  • Volume (dm3) 546.00
  • Weight (g) 151 000.00

Substitution references

No substitute reference

Product characteristics
Fixed version
  • Supplied with
    • 4 auxiliary contacts: NO/NC
    • rear terminals for horizontal connection with bars
    • door sealing
DMX³ - L 6300
  • Breaking capacity Icu 100 kA (415 V~)
  • Frame 6300
  • 3P
  • In : 6300 A
General characteristics
Air circuit breakers DMX³ 6300 - 5000 and 6300 A
  • Automatic air circuit breakers must be equipped with electronic protection unit, imperatively ordered together for factory assembly
  • Please ask for DMX³ order form
  • Conform to IEC 60947-2
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.