Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 288 06

Power supply - external - 12 V DC - for DMX³ electronic protection units

  • Pack (number of units) 1
  • Volume (dm3) 0.556
  • Weight (g) 84.00

Substitution references

No substitute reference

Product characteristics
Accessories for electronic protection units
  • 24 V DC external auxiliary power supply
General characteristics
Electronic protection units for DMX³ 2500, 4000 and 6300
  • DMX³ circuit breakers must be equipped with electronic protection units (to be ordered together for factory assembly) enabling very precise adjustments of the protection conditions, while maintaining total discrimination with downstream devices
  • All protection units are equipped with batteries for powering in case of mains fault or when the breaker is open or not connected
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.