Air circuit breaker DMX³ 2500 lcu 100 kA - draw-out version - 3P - 2000 A
- Pack (number of units) 1
- Volume (dm3) 298.584
- Weight (g) 132 500.00
- Supplied with:
- 4 auxiliary contacts: NO/NC
- draw-out base and kit
- flat rear terminals for connection with bars
- door sealing
- Breaking capacity Icu 100 kA (415 V~)
- Frame 4000
- 3P
- In : 2000 A
- Automatic air circuit breakers must be equipped with electronic protection unit, imperatively ordered together for factory assembly
- Please ask for DMX³ order form
- Conform to IEC 60947-2
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
|
---|---|
![]() |
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.