Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 287 63

Air circuit breaker DMX³ 2500 lcu 100 kA - draw-out version - 3P - 1250 A

  • Pack (number of units) 1
  • Volume (dm3) 298.584
  • Weight (g) 139 000.00

Substitution references

No substitute reference

Product characteristics
Draw-out version
  • Supplied with:
    • 4 auxiliary contacts: NO/NC
    • draw-out base and kit
    • flat rear terminals for connection with bars
    • door sealing
DMX³ - L 2500
  • Breaking capacity Icu 100 kA (415 V~)
  • Frame 4000
  • 3P
  • In : 1250 A
General characteristics
Air circuit breakers DMX³ 2500 and 4000 - from 800 to 4000 A
  • Automatic air circuit breakers must be equipped with electronic protection unit, imperatively ordered together for factory assembly
  • Please ask for DMX³ order form
  • Conform to IEC 60947-2
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.