Trip free switch DMX³-I 2500 - fixed version - 3P - 1600 A
- Pack (number of units) 1
- Volume (dm3) 192.421
- Weight (g) 63 000.00
- Supplied with:
- 4 auxiliary contacts: NO/NC
- flat rear terminals for connection with bars
- door sealing
- Frame 2500
- 3P
- In : 1600 A
- Conform to IEC 60947-3
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.