Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 286 83

Trip free switch DMX³-I 2500 - fixed version - 3P - 1250 A

  • Pack (number of units) 1
  • Volume (dm3) 192.421
  • Weight (g) 54 200.00

Substitution references

No substitute reference

Product characteristics
Fixed version
  • Supplied with:
    • 4 auxiliary contacts: NO/NC
    • flat rear terminals for connection with bars
    • door sealing
DMX³-I 2500
  • Frame 2500
  • 3P
  • In : 1250 A
General characteristics
Trip free switches DMX³-I - from 1250 to 6300 A
  • Conform to IEC 60947-3
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.