Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 281 90

Interlock for DMX³ 1600 transfer switch

  • Pack (number of units) 1
  • Volume (dm3) 4.41
  • Weight (g) 1 239.00

Substitution references

No substitute reference

Product characteristics
Equipment for transfer switches
  • The mechanical interlock is set up using cables and can interlock devices, which may be different type in a vertical or horizontal configuration
  • The interlock unit is mounted on the right-hand side of the device
  • Cable interlock to be ordered separately (cable length to be specified according to every configuration)
  • Interlock for DMX³ frame 1600
General characteristics
Equipment for DMX³ 1600 transfer switches
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.