Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 280 91

Trip free switch DMX³-I 1600 draw-out version - 4P - 1250A

New
  • Pack (number of units) 1
  • Volume (dm3) 107.653
  • Weight (g) 33 200.00

Substitution references

No substitute reference

Product characteristics
Draw-out version
  • Supplied with:
    • 4 auxiliary contacts: NO/NC
    • door sealing
  • To be installed on a draw-out base Cat.No 0 281 53 or 0 281 54
  • Frame 1600
  • 4P
  • In : 1250 A
General characteristics
Trip free switches DMX³-I 1600 - from 1000 to 1600 A
  • Conform to IEC 60947-3
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.