Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 280 64

Trip free switch DMX³-I 1600 - draw-out version - 3P - 1600 A

Trip free switch DMX³-I 1600 - draw-out version - 3P - 1600 A

  • Pack (number of units) 1
  • Volume (dm3) 91.091
  • Weight (g) 44 100.00

Substitution references

No substitute reference

Product characteristics
Draw-out version
  • Supplied with:
    • 4 auxiliary contacts: NO/NC
    • draw-out base and kit
    • rear orientable terminals for horizontal and vertical connection with bars
    • door sealing
  • Frame 1600
  • 3P
  • In : 1600 A
General characteristics
Trip free switches DMX³-I 1600 - from 1000 to 1600 A
  • Conform to IEC 60947-3
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.