Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 280 14

Air circuit breaker DMX³ 1600 lcu 42 kA - draw-out version - 3P - 1000 A

Air circuit breaker DMX³ 1600 lcu 42 kA - draw-out version - 3P - 1000 A

  • Pack (number of units) 1
  • Volume (dm3) 91.091
  • Weight (g) 47 919.00

Substitution references

No substitute reference

Product characteristics
Draw-out version
  • Supplied with
    • 4 auxiliary contacts: NO/NC
    • draw-out base and kit
    • rear orientable terminals for horizontal and vertical connection with bars
    • door sealing
Breaking capacity Icu 42 kA (415 V~)
  • Frame 1600
  • 3P
  • In : 1000 A
General characteristics
Air circuit breakers DMX³ 1600 - from 630 to 1600 A
  • Automatic air circuit breakers must be equipped with DMX³ 1600 electronic protection units Cat.No 0 281 64/65/66, imperatively ordered together for factory assembly
  • Please ask for DMX³ order form
  • Conform to IEC 60947-2
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.