Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 277 52

Cam switch - changeover switch with off - PR 63 - 3P - 63 A - box 135x170 mm

  • Pack (number of units) 1
  • Volume (dm3) 6.303
  • Weight (g) 1 580.00

Substitution references

No substitute reference

Product characteristics
Function: changeover switch
With off - 135 x 170 mm box
  • Number of poles : 3
  • Range : PR 63
  • Max. rating AC 21 : 63 A
  • Number of contacts : 6
General characteristics
Cam switches insulating box
  • For selecting and changing the status of the circuits into which it is integrated
  • For viewing the state of equipment according to the position of the selector lever
  • Boxed device, class II
  • Contacts with positive opening and double breaking of poles
  • Presentation: black or grey/black selector lever, faceplate with marking
  • Conform to standards IEC EN 60947-3
  • IP 65 for 76 x 76 and 96 x 120 mm boxes
  • IP 55 for 135 x 170 mm boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.