CAT. N° 0 277 27
Cam switch - changeover switch with off - PR 12 - 3P - 16 A - box 96x120 mm
- Pack (number of units) 1
- Volume (dm3) 1.625
- Weight (g) 348.00
Product characteristics
Function: changeover switchesWith off - 96 x 120 mm box
- Number of poles : 3
- Range : PR 12
- Max. rating AC 21 : 16 A
- Number of contacts : 6
General characteristics
Cam switches insulating box- For selecting and changing the status of the circuits into which it is integrated
- For viewing the state of equipment according to the position of the selector lever
- Boxed device, class II
- Contacts with positive opening and double breaking of poles
- Presentation: black or grey/black selector lever, faceplate with marking
- Conform to standards IEC EN 60947-3
- IP 65 for 76 x 76 and 96 x 120 mm boxes
- IP 55 for 135 x 170 mm boxes
![]() |
|
---|---|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.