Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 275 34

Cam switch - ammeter - PR 12 - 16 A - 9 contacts - without CT - screw fixing

  • Pack (number of units) 1
  • Volume (dm3) 0.521
  • Weight (g) 184.00

Substitution references

No substitute reference

Product characteristics
Function: selective measurement switches
Ammeters
  • Range : PR 12
  • Max. rating AC 21 : 16 A
  • Number of contacts : 9
  • Function : 3 C.T. with common point without C.T. 3 independent C.T.
General characteristics
Cam switches screw fixing on door
  • For selecting and changing the status of the circuits into which it is integrated
  • For viewing the state of equipment according to the position of the selector lever
  • Mounting on enclosure doors
  • Contacts with positive opening and double breaking of poles
  • Presentation: grey/black selector lever - aluminium faceplate with marking
  • Conform to standards IEC EN 60947-3
  • Approved to UL-CSA (USA - Canada)
  • IP 40 at front of enclosure (selector lever)
  • IP 2X at back of enclosure up to PR 26
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.