Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 271 61

Undervoltage release - for DRX - 24 V~/=

  • Pack (number of units) 1
  • Volume (dm3) 0.105
  • Weight (g) 48.00

Substitution references

No substitute reference

Product characteristics
Control and signalling auxiliaries for DRX 125 and 250
Undervoltage releases
  • 24 V~ and =
General characteristics
DRX™ 250 - thermal magnetic MCCBs from 125 to 250 A
  • For switching, control, isolation and protection of low-voltage electrical lines
  • Can be fitted with auxiliaries
  • Supplied with:
    • M8 terminals
    • Fixing screws
    • Insulating shields (2 for 3P and 3 for 4P)
  • Fixed thermal and magnetic
  • Conform to IEC 60947-2
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.