MCCB - DRX 125 - thermal magnetic - Icu 25 kA - 220/240 V~ - 1P - 25 A
- Pack (number of units) 1
- Volume (dm3) 0.632
- Weight (g) 345.00
Breaking capacity Icu 25 kA (220/240 V~)
- 1P
- Icu 25 kA (240 V―
- 25 A
- For switching, control, isolation and protection of low-voltage electrical lines
- Can be fitted with auxiliaries
- Supplied with:
- M5 terminal for In ≤ 50 A and M8 range for In > 50 A
- Fixing screws
- Insulating shields (2 for 3P and 3 for 4P)
- Fixed thermal and magnetic
- Conform to IEC 60947-2, in compliance with NEMA
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.