CAT. N° 0 270 22
MCCB - DRX 125 - thermal magnetic - Icu 20 kA - 415 V~ - 3P - In 25 A
- Pack (number of units) 1
- Volume (dm3) 1.215
- Weight (g) 833.00
Product characteristics
DRX 125Breaking capacity Icu 20 kA (415 V~)
- 3P
- 25 A
General characteristics
DRX™ 125 - thermal magnetic MCCBs from 15 to 125 A- For switching, control, isolation and protection of low-voltage electrical lines
- Can be fitted with auxiliaries
- Supplied with:
- M5 terminal for In ≤ 50 A and M8 range for In > 50 A
- Fixing screws
- Insulating shields (2 for 3P and 3 for 4P)
- Fixed thermal and magnetic
- Conform to IEC 60947-2, in compliance with NEMA
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.