Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 270 01

MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 3P - In 20 A

MCCB - DRX 125 - thermal magnetic - Icu 10 kA - 415 V~ - 3P - In 20 A

  • Pack (number of units) 1
  • Volume (dm3) 1.215
  • Weight (g) 831.00

Substitution references

No substitute reference

Product characteristics
DRX 125
Breaking capacity Icu 10 kA (415 V~)
  • 3P
  • 20 A
General characteristics
DRX™ 125 - thermal magnetic MCCBs from 15 to 125 A
  • For switching, control, isolation and protection of low-voltage electrical lines
  • Can be fitted with auxiliaries
  • Supplied with:
    • M5 terminal for In ≤ 50 A and M8 range for In > 50 A
    • Fixing screws
    • Insulating shields (2 for 3P and 3 for 4P)
  • Fixed thermal and magnetic
  • Conform to IEC 60947-2, in compliance with NEMA
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.