Default welcome msg!

503 Service Unavailable

Error 503 Service Unavailable

Service Unavailable

Guru Meditation:

XID: 809687042


Varnish cache server

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
503 Service Unavailable

Error 503 Service Unavailable

Service Unavailable

Guru Meditation:

XID: 809687042


Varnish cache server

CAT. N° 0 266 86

Rotary handle vari-depth IP55 - DPX-IS 250/630 front and side handle

  • Pack (number of units) 1
  • Volume (dm3) 2.35
  • Weight (g) 511.00

Substitution references

No substitute reference

Product characteristics
Rotary handles
Vari-depth handle IP 55
  • Comprising: connecting rod, bracket, self-adhesive drilling template, fixing accessories (seal to maintain the IP protection up to IP 55, door lock mechanism)
  • For front and side handle device
General characteristics
DPX™-IS 630 isolating switches - 400 to 630 A
  • Isolating switches for on-load circuit breaking by visible isolation and positive action of the contacts
  • Padlock integrated in the handle
  • Supplied with terminal shields, and cage terminals
  • Conform to IEC 60947-3
  • Category of use AC 23 A
  • Accept electrical auxiliaries
  • Can be mounted on plate in XL³ enclosures
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.