Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 266 13

Isolating switch - DPX-IS 250 without release - 3P - 250 A - right-hand side handle

  • Pack (number of units) 1
  • Volume (dm3) 6.901
  • Weight (g) 2 281.00

Substitution references

No substitute reference

Product characteristics
DPX-IS without release
Right-hand side handle
  • 3P
  • 250 A
General characteristics
DPX™-IS 250 isolating switches - 63 to 250 A
  • Isolating switches for on-load circuit breaking by visible isolation and positive action of the contacts
  • Padlock integrated in the handle
  • Connection with cage terminals
  • Supplied with terminal shields
  • Conform to IEC 60947-3
  • Category of use AC 23 A
  • Accept electrical auxiliaries
  • Can be mounted on rail or on plate in XL³ enclosures
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.