Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 265 92

Isolating switch - DPX-IS 1600 with release - 3P - 1000 A - front handle

  • Pack (number of units) 1
  • Volume (dm3) 48.00
  • Weight (g) 16 907.00

Substitution references

No substitute reference

Product characteristics
DPX-IS with release
  • Can be associated with a residual current relay with separate coil, supplied without shunt release
Front handle
  • 3P
  • 1000 A
General characteristics
DPX™-IS 1600 isolating switches - 800 to 1600 A
  • Isolating switches for on-load circuit breaking by visible isolation and positive action of the contacts
  • Connection with cage terminals
  • Padlock integrated in the handle
  • Supplied with terminal shields
  • Conform to IEC 60947-3
  • Category of use AC 23 A
  • Accept electrical auxiliaries
  • Can be mounted on plate in XL³ enclosures
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.