Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 263 82

Rear terminals (8) - for DPX 1250/1600 - short - incoming or outgoing - 4P

  • Pack (number of units) 1
  • Volume (dm3) 12.00
  • Weight (g) 7 715.00

Substitution references

No substitute reference

Product characteristics
Accessories
Rear terminals
  • Used to convert the fixed version with front terminals to the fixed version with rear terminals
  • Set of incoming and outgoing rear terminals
  • Short terminals
General characteristics
DPX™-IS 1600 isolating switches - 800 to 1600 A
  • Isolating switches for on-load circuit breaking by visible isolation and positive action of the contacts
  • Connection with cage terminals
  • Padlock integrated in the handle
  • Supplied with terminal shields
  • Conform to IEC 60947-3
  • Category of use AC 23 A
  • Accept electrical auxiliaries
  • Can be mounted on plate in XL³ enclosures
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.