Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 262 50

Cage terminals (4) - for DPX 630 - for rigid cable 300 mm² / 240 mm² flexible

  • Pack (number of units) 1
  • Volume (dm3) 1.006
  • Weight (g) 479.00

Substitution references

No substitute reference

Product characteristics
Accessories
Cage terminals
  • Set of 4 terminals for cable 300 mm² max. (rigid) or 240 mm² max. (flexible)
General characteristics
DPX™-IS 630 isolating switches - 400 to 630 A
  • Isolating switches for on-load circuit breaking by visible isolation and positive action of the contacts
  • Padlock integrated in the handle
  • Supplied with terminal shields, and cage terminals
  • Conform to IEC 60947-3
  • Category of use AC 23 A
  • Accept electrical auxiliaries
  • Can be mounted on plate in XL³ enclosures

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.