Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 261 90

Time-lag modules - for DPX 230 V~ - 3 modules

  • Pack (number of units) 1
  • Volume (dm3) 2.602
  • Weight (g) 310.00

Substitution references

No substitute reference

Product characteristics
Time-lag (800 ms) undervoltage releases
  • Allow remote tripping of a DPX-IS
  • Prevent false tripping in the event of AC supply microbreaks
Time-lag modules
  • To be equipped with time-lag module Cat.No 0 261 90/91
  • 230 V~
  • Number of modules : 3
General characteristics
DPX™-IS auxiliaries

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.