Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 261 65

Shunt release - for DPX/DPX-I/DPX-IS - coil voltage 48 V~/=

  • Pack (number of units) 1
  • Volume (dm3) 0.31
  • Weight (g) 90.00

Substitution references

No substitute reference

Product characteristics
Shunt releases
  • Allow remote tripping of a DPX-IS
  • Shunt inrush power 300 VA
  • Coil voltage 48 V~/=
General characteristics
DPX™-IS auxiliaries
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.