Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 261 60

Changeover switch - for DPX/DPX-I/DPX-IS - 3 A - 240 V~

  • Pack (number of units) 1
  • Volume (dm3) 0.369
  • Weight (g) 49.00

Substitution references

No substitute reference

Product characteristics
Auxiliary contact or fault signal
  • For signalling the state of the contacts or opening of the protection device on a fault
  • Changeover switch 3 A - 240 V~
General characteristics
DPX™-IS auxiliaries
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.