Panel board display for DX-HP, DPX³, DMX³ or EMDX³ - 18-30 V=
- Energy efficiency solution
- Pack (number of units) 1
- Volume (dm3) 2.896
- Weight (g) 329.00
- Optional touch screen allowing to:
- visualize information coming from DX³, DPX³ and DMX³ protection devices and EMDX³ multi-function measuring units and
- control protection devices equipped with the universal control module Cat.No 4 149 32
- Can manage up to 9 devices
- Power supply: 18-30 V =
- IP connection
- For mounting on door or solid faceplate
- Door cut: 92 x 92 mm
![]() |
|
---|---|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.