Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 261 37

DPX³ electronic interface - for RS485 modbus communication - 2 modules

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 0.556
  • Weight (g) 136.00

Substitution references

No substitute reference

Product characteristics
RS485 Modbus communication interfaces
DPX electronic interface
  • For reading information from an electronic DPX : phase 1, 2 and 3 currents, the currents in the neutral, the temperature (electronic card), the nominal current and the DPX settings
  • Dimension: 2 modules
  • Power supply: 24 V~/= . RS 485 link (2-wire)
  • Address, speed and coding can be modified with configurator kit
General characteristics
Power supervision system - remote control, monitoring and measurement
  • With the Legrand Power supervision system, circuit breakers are integrated in a supervision system
  • You can therefore check the status of the circuit breakers, measure the electrical values and control the circuit breakers remotely
  • MODBUS protocol
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.