Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 261 36

DPX electronic interface - for RS485 modbus communication - 2 modules

  • Energy efficiency solution
  • Pack (number of units) 1
  • Volume (dm3) 1.245
  • Weight (g) 254.00

Substitution references

No substitute reference

Product characteristics
DPX and DX³ signalling and control interface
  • Signalling and control interface between the power supervision system and the thermal magnetic and electronic circuit breakers.
  • Equipped with analogue / digital inputs and relay outputs.
  • Can handle multiple circuit breakers.
  • 24 inputs for collecting information from the signalling auxiliaries on the DPX and DX³ circuit breakers: auxiliary contact NO position (1 input) or NO+NC position (2 inputs), fault signal (1 input)
  • 6 outputs for: the remote control of the motor driven circuit breakers (2 outputs) and for tripping the circuit breakers for testing purposes (1 output)
  • Dimension: 6 modules
  • Power supply: 24 V~/=
  • RS 485 link (2-wire)
  • Address, speed and coding can be modified with configuration kit.
General characteristics
Power supervision system - remote control, monitoring and measurement
  • With the Legrand Power supervision system, circuit breakers are integrated in a supervision system
  • You can therefore check the status of the circuit breakers, measure the electrical values and control the circuit breakers remotely
  • MODBUS protocol
pages_catalogue.png Catalogue pages & additional information

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.