Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 260 88

Residual current relay - to clip on rail - 2 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.354
  • Weight (g) 201.00

Substitution references

No substitute reference

Product characteristics
Residual current relay
  • Detects fault currents, and, when used with a shunt trip or an undervoltage release, it gives the trip command to a MCCB or a switch
  • Comprises:
    • a tinged, sealable window
    • an auxiliary contact
    • a green Led indicating energisation
    • 3 yellow Leds indicating respectively the max. phase earth insulation current: 20, 40 and 60 %
    • a red Led indicating
  • Fixed: exceeding of the insulation fault current value
  • Flashing: breaking of one of the connections between coils and relays
  • For use with coils:
    • Ø35 and 80 mm with adjustable sensitivity: 0.03, 0.05, 0.075, 0.1, 0.15, 0.2, 0.3, 0.5, 0.75, 1, 1.5, 2, 3, 5, 7.5, 10, 15, 20, 30 A
    • Ø110 to 210 mm with adjustable sensitivity: 0.3, 0.5, 0.75, 1, 1.5, 2, 3, 5, 7.5, 10, 15, 20, 30 A
    • Ø150 mm with adjustable sensitivity: 0.5, 0.75, 1, 1.5, 2, 3, 5, 7.5, 10, 15, 20, 30 A
    • Ø300 mm with adjustable sensitivity: 1, 1.5, 2, 3, 5, 7.5, 10, 15, 20, 30 A
  • Adjustable trip: 0, 0.15, 0.25, 0.5, 1, 2.5, 5 seconds
  • Supply voltage: 230/240 V - 50/60 Hz
  • Residual current relay to clip on symmetrical rail
  • Number of modules : 2
General characteristics
Residual current relay and coils
  • Add residual current protection to DPX³ trip-free switches and DPX³ MCCBs equipped with release
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.