Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 260 63

Electronic earth leakage modules - DPX/DPX-I 630 - mounted underneath -LED -4P -400 A

Electronic earth leakage modules - DPX/DPX-I 630 - mounted underneath -LED -4P -400 A

  • Pack (number of units) 1
  • Volume (dm3) 7.00
  • Weight (g) 3 055.00

Substitution references

No substitute reference

Product characteristics
Earth leakage modules
  • Can be fitted onto DPX³/DPX³-I 630
  • Adjustable, sealable sensitivity: 0.03 - 0.3 - 1 - 3 A
  • Adjustable, time delay: 0 - 0.3 - 1 - 3 s
  • Test push-button
  • Reset push-button
  • Remote earth fault signalling contact
  • Switch for mechanical tests (installation insulation test)
  • Mounted underneath
  • 230-500 V~
LED version
  • Monitors the isolation state of the installation via a series of LEDs
  • 4P
  • In : 400 A
General characteristics
DPX³ 630 - earth leakage modules
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.