Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 240 82

Osmoz illuminated stay-put mushroom head - push-pull EN 418 - red Ø40

  • RoHS Compliant
  • Pack (number of units) 5
  • Volume (dm3) 0.751
  • Weight (g) 163.00

Substitution references

No substitute reference

Product characteristics
Stay-put mushroom head
Push-pull
  • EN 418 emergency stop Ø40
  • Red
General characteristics
Osmoz control and signalling units: illuminated heads
  • Supplied with a fixing ring
  • IP 66, IP 69K
  • Conform to IEC 60947-5-1
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.