Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 240 41

Osmoz illuminated standard handle selector switch - 2 stay-put positions 90° - red

  • RoHS Compliant
  • Pack (number of units) 1
  • Volume (dm3) 0.079
  • Weight (g) 20.00

Substitution references

No substitute reference

Product characteristics
Selector switches
With standard handle
  • Red
  • Positions : 2 stay-put positions - 90°
General characteristics
Osmoz control and signalling units: illuminated heads
  • Supplied with a fixing ring
  • IP 66, IP 69K
  • Conform to IEC 60947-5-1
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity
profil_environnemental_produit.png Environmental product profile

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.