Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 238 95

Osmoz non illuminated stay-put mushroom head - push-pull EN 418 -red Ø54 STOP-I

  • RoHS Compliant
  • Pack (number of units) 5
  • Volume (dm3) 1.763
  • Weight (g) 321.00

Substitution references

No substitute reference

Product characteristics
Stay-put mushroom heads
Push-pull ISO 13850 emergency stop
  • Ø54
  • With flag indicator "STOP - I"
  • Red
General characteristics
Osmoz control and signalling units: non-illuminated heads
  • Supplied with a fixing ring
  • IP 69, IP 69K
  • Conform to IEC 60947-5-1
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.