Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 238 85

Osmoz non illuminated stay-put mushroom head - push-turn EN 418 - red Ø40

  • RoHS Compliant
  • Pack (number of units) 10
  • Volume (dm3) 1.315
  • Weight (g) 368.00

Substitution references

No substitute reference

Product characteristics
Stay-put mushroom heads
Push-turn ISO 13850 emergency stop
  • Ø40
  • Red
General characteristics
Osmoz control and signalling units: non-illuminated heads
  • Supplied with a fixing ring
  • IP 69, IP 69K
  • Conform to IEC 60947-5-1
pages_catalogue.png Catalogue pages & additional information
agrements_certification.png Agreements & certificates of conformity

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.