Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 230 13

Osmoz block sub-assemblies - for illuminated head - NO+NC - white 230 V~

  • RoHS Compliant
  • Pack (number of units) 1
  • Volume (dm3) 0.101
  • Weight (g) 51.00

Substitution references

No substitute reference

Product characteristics
For illuminated heads
Screw terminals
  • With 3 position clip
  • 230 V~
  • NO + NC
  • White
General characteristics
Osmoz control and signalling units: block sub-assemblies
  • Clip and screw electrical blocks assembled
  • Conform to IEC 60947-5-1
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.