Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 227 97

Padlock Ø6 mm

  • Pack (number of units) 1
  • Volume (dm3) 0.211
  • Weight (g) 128.00

Substitution references

No substitute reference

Product characteristics
Safety and maintenance accessories
Padlocking
  • To lock the handle of a modular device during maintenance
  • Large padlock, Ø6 mm, 50 mm length
  • Supplied with two keys and labels
  • Large padlock, O6 mm, 50 mm length
  • Supplied with two keys and labels
General characteristics
Manual transfer switch DX³ and accessories

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.