Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 227 07

Auxiliary contact for ''on/off'' signalling - for Vistop 63 to 160 A

  • Pack (number of units) 1
  • Volume (dm3) 0.101
  • Weight (g) 15.00

Substitution references

No substitute reference

Product characteristics
Accessories
Auxiliary signalling contacts
  • IP 2X - 5 A - 250 V
  • To be fitted inside Vistop isolating switches
  • Additional contact NO + NC
  • To be fitted on main contact Cat.No 0 227 04 in order to obtain 2 NO + 2 NC
  • Connection : lug 2.58 mm²
General characteristics
Vistop™isolating switches - 32 to 160 A
  • Safety switches for on-load circuit breaking by visible isolation of the contacts
  • Double break type load switching with self cleaning contacts by rapid make and break movements
  • Fixing on rail EN 60715 or screw fixing (only on rail for Vistop 63 A)
  • Padlockable handle in open position: 1 to 3 padlocks Cat.No 0 227 97
  • 2 versions for mounting on faceplate:
    • right side handle, supplied with seal to maintain the IP protection for the enclosures (up to IP 55), screws, self adhesive drilling template, extension rod (30 to 170 mm) for creating an external angle
    • direct front handle or external (for Vistop 63 to 160 A)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.