Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 226 17

Full load switch unit with Vistop - 63 A - 4P

  • Pack (number of units) 1
  • Volume (dm3) 12.925
  • Weight (g) 1 734.00

Substitution references

No substitute reference

Product characteristics
Full load switch units 32 to 160 A
  • Comprising:
    • IP 65 plastic box with transparent hinged cover equipped with a Vistop with side red handle, yellow front plate with N/C + N/O auxiliary contact
    • earth terminal (Viking 3)
63 A - IK 07
  • Supplied with 2 cable glands 29P - ISO 32
  • 4P
  • Connection : 50 mm² flexible - 70 mm² rigid
  • Earth terminal nominal capacity : 50 mm²
General characteristics
Proximity switching 32 to 160 A
  • For on-load circuit breaking, isolation and locking in 0 position equipment located remotely
  • Applications:
    • breaking of CMV (controlled mechanical ventilation motors, fixed or moving machines, air-conditioners)
  • Can also be used as a:
    • general switch
    • emergency stop
  • IP 65
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.