Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 225 02

Isolating switch Vistop - 32 A - 4P - front handle, black - 5 modules

  • Pack (number of units) 1
  • Volume (dm3) 0.869
  • Weight (g) 272.00

Substitution references

No substitute reference

Product characteristics
32 A
  • Front handle
  • 4P
  • Connection : 16 mm² cage terminals
  • No of 17.5 mm modules : 5 + 4.5
General characteristics
Vistop™isolating switches - 32 to 160 A
  • Safety switches for on-load circuit breaking by visible isolation of the contacts
  • Double break type load switching with self cleaning contacts by rapid make and break movements
  • Fixing on rail EN 60715 or screw fixing (only on rail for Vistop 63 A)
  • Padlockable handle in open position: 1 to 3 padlocks Cat.No 0 227 97
  • 2 versions for mounting on faceplate:
    • right side handle, supplied with seal to maintain the IP protection for the enclosures (up to IP 55), screws, self adhesive drilling template, extension rod (30 to 170 mm) for creating an external angle
    • direct front handle or external (for Vistop 63 to 160 A)
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.