Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 221 74

Proximity switching isolating switch - 3P - 40 A

  • Pack (number of units) 1
  • Volume (dm3) 6.303
  • Weight (g) 905.00

Substitution references

No substitute reference

Product characteristics
Proximity switching
  • Can be equipped with auxiliary contact Cat.No 0 227 00
  • Padlockable boxes for on-load breaking, isolation and locking in O position
  • Equipment located remotely from a control cabinet
  • Applications: breaking of CMV (controlled mechanical ventilation), motors, fixed or moving machines, air-conditioners
3P - grey box
  • 40 A
General characteristics
Proximity switching from 16 to 80 A
  • Safety switch for disconnection and isolation of phases
  • IP 2X
  • Double breaking on each phase
  • Red rotary handle on yellow plate
  • Immediate display of position
    • horizontal: open (O)
    • vertical: closed (I)
  • Equipped with non reversible terminals
  • Conform to IEC EN 60947-3
  • UL-cUL (USA and Canada) agreements (except boxes)
  • IP 65 - IK 07 for boxes
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.