CAT. N° 0 221 73
Proximity switching isolating switch - 3P - 25 A
- Pack (number of units) 1
- Volume (dm3) 1.774
- Weight (g) 422.00
Product characteristics
Proximity switching- Can be equipped with auxiliary contact Cat.No 0 227 00
- Padlockable boxes for on-load breaking, isolation and locking in O position
- Equipment located remotely from a control cabinet
- Applications: breaking of CMV (controlled mechanical ventilation), motors, fixed or moving machines, air-conditioners
- 25 A
General characteristics
Proximity switching from 16 to 80 A- Safety switch for disconnection and isolation of phases
- IP 2X
- Double breaking on each phase
- Red rotary handle on yellow plate
- Immediate display of position
- horizontal: open (O)
- vertical: closed (I)
- Equipped with non reversible terminals
- Conform to IEC EN 60947-3
- UL-cUL (USA and Canada) agreements (except boxes)
- IP 65 - IK 07 for boxes
![]() |
|
---|---|
![]() |
![]() |
---|
* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.