Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 216 05

Fuse carrier - SP 58 - for HRC cylindrical fuses type 22 x 58 - 3P + equipped N

  • Pack (number of units) 1
  • Volume (dm3) 2.363
  • Weight (g) 851.00

Substitution references

No substitute reference

Product characteristics
SP 58 for HRC fuses 22 x 58
Without microswitch
  • 3P + equipped neutral
  • Connection : or 2 x 25 mm²
  • No of modules : 8
General characteristics
SP fuse carriers - with protected terminals
  • Conform to IEC 60269-2
  • Height under front plate 44 mm
  • Mixed socket screw head for easier cable clamping
  • Screw or rail mounting
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.