Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 211 44

Metal solid faceplate for XL³ 6300 enclosure - H. 200 x W. 1300 mm

  • Pack (number of units) 1
  • Volume (dm3) 11.572
  • Weight (g) 3 400.00

Substitution references

No substitute reference

Product characteristics
Metal solid faceplates
  • Height 200 mm, width 1300 mm
General characteristics
Distribution enclosures XL³ 6300
  • IP 30 - IK 07
  • Consist of the combination of a "roof-base" assembly, structural uprights, rear and side panels RAL 7035, plinths RAL 7004
  • Height 2200 mm, usable faceplate height 2000 mm
pages_catalogue.png Catalogue pages & additional information
notices_guides.png Installation instructions & related documents

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.