Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 210 83

Metal solid faceplate XL³ 4000 - cable sleeve - height 600 mm

Metal solid faceplate XL³ 4000 - cable sleeve - height 600 mm

  • Pack (number of units) 1
  • Volume (dm3) 6.808
  • Weight (g) 2 562.00

Substitution references

No substitute reference

Product characteristics
Metal solid faceplates for cable sleeve
  • Height : 600 mm
General characteristics
Equipment for XL³ 4000 - for mounting on plate: DMX³ 1600 and DMX³-I fixed or draw-out version
pages_catalogue.png Catalogue pages & additional information

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.