Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 208 75

U-shaped separation kit 4000 A max for XL³4000/6300 depth 725 mm external cable sleeves

  • Pack (number of units) 1
  • Volume (dm3) 17.00
  • Weight (g) 7 992.00

Substitution references

No substitute reference

Product characteristics
U-shaped separation kit for horizontal busbars 4000 A max.
For internal cable sleeves depth 725 mm
  • For forms:
    • 2b (front terminals connection)
    • 3b (front terminals connection)
    • 4a (front terminals connection)
General characteristics
Forms of separation equipment for XL³ 4000 and 6300
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.