Default welcome msg!


  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only

CAT. N° 0 208 00

Metal faceplate XL³ 800/4000/6300 - for modular devices - 1/4 turn - 24 modules

  • Pack (number of units) 5
  • Volume (dm3) 20.00
  • Weight (g) 4 975.00

Substitution references

No substitute reference

Product characteristics
Fixing modular devices on symmetrical rail
Metal faceplate for symmetrical rail equipment
  • 24 modules
  • For fastening and sealing
  • 1/4 turn
General characteristics
Distribution enclosures XL³ 6300
  • IP 30 - IK 07
  • Consist of the combination of a "roof-base" assembly, structural uprights, rear and side panels RAL 7035, plinths RAL 7004
  • Height 2200 mm, usable faceplate height 2000 mm

 

* All prices given are the manufacturer's list prices for professional customers, and are given for information only. They are not to be considered as a mandatory retail price - Basis : before-tax price list, May 2018

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.