Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 206 44

Solid universal plate - for XL³ 800/4000 - width 600 mm - h 400 mm

  • Pack (number of units) 1
  • Volume (dm3) 10.00
  • Weight (g) 3 415.00

Substitution references

No substitute reference

Product characteristics
Universal plates
  • Fit onto the functional uprights
Solid plates width 600 mm
  • 24 modules
  • Height 400 mm
General characteristics
Solid faceplates and accessories for XL³ 4000
pages_catalogue.png Catalogue pages & additional information
guides_metier_fiches_techniques.png Installation & technical data

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.