Reversible flat metal door XL³ 4000 - width 725 mm - Height 2000 mm
- Pack (number of units) 1
- Volume (dm3) 56.00
- Weight (g) 23 600.00
- Supplied with handle
- Interchangeable key barrels, to be ordered separately
- For mounting on front, rear or side
- Width 725 mm
- Height : 2000 mm
- IP 30 - IK 07
- IP 55 - IK 08 with door and sealing kit for use when joining enclosures
- Consist of the combination of a "roof-base" assembly, structural uprights, functional uprights, rear and side panels RAL 7035, plinths RAL 7004
- Height 2000 or 2200 mm.
- Capacity 24 modules (enclosures width 725 or width 975 with internal cable sleeve), 36 modules (enclosures width 975)
- Usable faceplate height 1800 mm (1700 mm only if using the pivoting support frame) or 2000 mm
![]() |
|
---|---|
![]() |
|
![]() |
![]() |
---|
The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.