Default welcome msg!

e-catalogue international version

  • Information contained in this form is not saved or preserved by LEGRAND.
    Selected data are for email sending only
CAT. N° 0 205 00

Structural uprights (4) XL³ 4000 - fit onto roof base - Height 2000 mm

  • Pack (number of units) 1
  • Volume (dm3) 39.00
  • Weight (g) 19 826.00

Substitution references

No substitute reference

Product characteristics
Enclosures and cable sleeves modular metal
Structural uprights
  • Set of 4 uprights
  • Height : 2000 mm
General characteristics
Distribution enclosures XL³ 4000
  • IP 30 - IK 07
  • IP 55 - IK 08 with door and sealing kit for use when joining enclosures
  • Consist of the combination of a "roof-base" assembly, structural uprights, functional uprights, rear and side panels RAL 7035, plinths RAL 7004
  • Height 2000 or 2200 mm.
  • Capacity 24 modules (enclosures width 725 or width 975 with internal cable sleeve), 36 modules (enclosures width 975)
  • Usable faceplate height 1800 mm (1700 mm only if using the pivoting support frame) or 2000 mm
agrements_certification.png Agreements & certificates of conformity

 

The information given in this e-catalogue (characteristics and dimensions) may be amended, and therefore does not represent an undertaking on our part. The e-catalogue is reserved for professionals only. You are also reminded that all products must be installed by a qualified professional in accordance with the installation rules.